News » 2022 Releases » Vishay Intertechnology Low Profile, AEC-Q200 Qualified DC‑Link Film Capac ...

Vishay Intertechnology Low Profile, AEC-Q200 Qualified DC‑Link Film Capacitor Withstands THB Testing of 60 °C / 93 % RH for 56 Days

For Space-Constrained Applications, Metallized Polypropylene Device Is Available With Four Low Building Heights From 12 mm to 24 mm

MKP1848Se DC-Link

Products mentioned:

MKP1848Se DC-Link
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
MALVERN, Pa. — June 8, 2022 — Vishay Intertechnology, Inc. (NYSE: VSH) today introduced a new low profile, AEC-Q200 qualified DC-Link metallized polypropylene film capacitor. Designed to meet the demands of high humidity automotive applications, the Vishay Roederstein MKP1848Se DC-Link is the first such device to withstand temperature humidity bias (THB) testing of 60 °C / 93 % relative humidity for 56 days at rated voltage.

The Automotive Grade capacitor released today is available in four building heights — 12 mm, 15 mm, 18 mm, and 24 mm — and 12 standard dimension options. With its low profile design and high resistance to humidity, the radial device is ideal for space-constrained automotive applications, including HVAC systems, on-board and inductive battery charging systems, air conditioning compressors, and motor drives for electric (EV) and plug-in hybrid electric vehicles (PHEV).

The MKP1848Se DC-Link capacitor offers rated capacitance from 1 µF to 75 µF and low ESR down to 3 mΩ. The RoHS-compliant device provides high ripple current capabilities up to 27 A and rated voltages of 500 VDC, 700 VDC, 900 VDC, and 1200 VDC at +85 °C.

Samples and production quantities of the MKP1848Se DC-Link are available now, with a lead time of 20 weeks.

Vishay manufactures one of the world’s largest portfolios of discrete semiconductors and passive electronic components that are essential to innovative designs in the automotive, industrial, computing, consumer, telecommunications, military, aerospace, and medical markets. Serving customers worldwide, Vishay is The DNA of tech.® Vishay Intertechnology, Inc. is a Fortune 1,000 Company listed on the NYSE (VSH). More on Vishay at www.vishay.com.

facebook https://www.facebook.com/VishayIntertechnology

###

The DNA of tech™ is a trademark of Vishay Intertechnology. 
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
Resources Design Tools Document Library Engineer's Toolbox Infographics My Vishay New Products Reference Designs Videos

Vishay manufactures one of the world’s largest portfolios of discrete semiconductors and passive electronic components that are essential to innovative designs in the automotive, industrial, computing, consumer, telecommunications, military, aerospace, and medical markets. Serving customers worldwide, Vishay is The DNA of tech.®


Contact Us |
Where to Buy
  • Find a Distributor
  • Find a Sales Representative
| Request Sample | Technical Support | Privacy Center | Do Not Sell or Share My Personal Information | Terms and Conditions | Information Security | Terms of Use |

CONNECT WITH US

Copyright ©2026 Vishay Intertechnology, Inc.

ECIA Member